If you’re looking for a system that can easily be deployed in an existing duct or sub-duct infrastructure, in settings such as residential areas or greenfield sites, then our direct buried outdoor solution, RetractaNetXS more than meets the challenge
One solution for every outside plant application
RetractaNetXS employs specially manufactured retractable direct buried cable filled with small fibre modules. These modules are designed to be cut at one point in the network and retracted to another, where they can be fed or blown through microducts directly into customer premises.
The system is extremely fast and easy to install:
- It can be installed using an already existing public infrastructure such as an administration network.
- Its simple and straightforward concept means that the need for skilled labour is significantly reduced.