We understand the important role of interconnectors and the need for technically suitable and highly reliable cable solutions to enable a sustainable exchange and integration of energy into the electricity supplies of the respective countries and in the wider development of regional energy transmission infrastructures.
We deliver comprehensive and fully managed EPCI projects providing the interconnector cable system solutions, utilising our extensive engineering, manufacturing, and turnkey installation capabilities, with a complete project management approach, to provide the necessary cost effective high power cable connections
Prysmian sits at the forefront of the interconnectors sector, advancing technological milestones to provide performance optimised and economically efficient HVDC cable systems to our Clients engaged in the development, extension and upgrading of their power grids
We offer an extensive and industry leading HVDC portfolio to address these needs, with the widest product range available. We offer the paper insulated solutions of MI and MI-PPL, and extruded cables with both P-Laser and XLPE insulation systems.
Our innovation is a never ending process, which is illustrated with our present activities focused on extending the voltage levels. We are currently developing an 800 kV P-Laser capability to add to our current 600 kV solutions.
In other fields, we’re hard at work further considering systems and methodologies to enable cable connections to be made in increased water depths, with water as deep as 3,000 metres.